{{_getConnectionStatus(connectionStatus)}}
{{partNumber}}
The TPSM8287Axx is a family of pin-to-pin compatible 6-A, 10-A, 12-A, and 15-A power modules, which integrate the inductor. They use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The TPSM8287Axx is a high-efficiency, high-accuracy, small and thin point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DDR memory, optical modules, storage, test and measurement, and other space-limited applications.
Note: a valid input voltage must be applied to the TPSM8287A EVM for the I2C interface to function
Features
6-A, 10-A, 12-A, 15-A output current power module with integrated inductor in an overmolded QFN package
Excellent thermal performance (θJA = 19.5 °C/W)
4.5-mm x 6.8-mm power module provides 77-mm2 total solution size with 1.8-mm height
Start-up output voltage adjustable to 1 of 59 values
Highly accurate output voltage with remote sense and adjustable control loop compensation