SimpleLink™ CC13x0 SDK 2.20.00.38 Change log
Table of Contents
New Features
TI 15.4 Stack
TI Proprietary-RF
| EZLINKPROP-344 |
Enable whitening for SLR mode |
| EZLINKPROP-333 |
Replace all CC13XX_LAUNCHXL_BOARD_H with new board definitions |
| EZLINKPROP-323 |
Update termination reasons for rfPacktTx and rfPacketRx examples |
| EZLINKPROP-314 |
CC1352P-2: Create baseline set of examples for P-2 |
| EZLINKPROP-299 |
Proprietary 2.4GHz support in EasyLink examples for CC2640R2 |
| EZLINKPROP-290 |
Increase concentrator Ack delay |
| EZLINKPROP-277 |
EasyLink WSN project using SLR mode for OAD on CC13x2 |
TI-RTOS and Drivers
This release previews a new tool coming out called SysConfig, which allows graphical configuration of TI’s drivers. For more information, see the README file included in the syscfg directory as well as the Wiki page located here.
| TIRTOS-1493 |
Add ENFILE to errno |
| TIDRIVERS-1547 |
WatchdogCC26XX: Update documentation to clarify which context the callback is called in |
| TIDRIVERS-1483 |
remove ti/mw directory from the Core SDK product (stale and unused) |
| TIDRIVERS-1463 |
Avoid context switches in CC26X2 AESCCM, AESECB, SHA2 polling return behaviour |
| TIDRIVERS-1461 |
Improve CC26X2 AESCCM, AESECB, SHA2 error handling |
| TIDRIVERS-1448 |
Add support for 8kHz PCM sampling rate |
| TIDRIVERS-1445 |
EC-JPAKE preprocess hash mod n for easier Thread integration |
| TIDRIVERS-1427 |
CC26XX power constraints have inconsistent names |
| TIDRIVERS-1403 |
Check CryptoSem inside CryptoCC26XX_init() |
| TIDRIVERS-1347 |
Refactor PowerCC26X2_calibrateRCOSC.c to make use of SCLKMF |
| TIDRIVERS-1229 |
Create generic TRNG driver |
Fixed Issues
TI 15.4 Stack
| TI154STACK-1954 |
Fixed issue on TI 15.4 examples where sensor joins the network when PermitJoin-Off is set when configured in FH mode |
| TI154STACK-1953 |
Fixed TI 15.4 sensor to go to sleep (standby) after second orphan scan wakeup |
| TI154STACK-1944 |
Fixed warnings generated in mac_radio.c when FREQ_2_4G is used |
| TI154STACK-1924 |
Fixed issue with auto start in 15.4 sub-1 Stack Sensor/Collector |
TI Proprietary-RF
| EZLINKPROP-369 |
PER: High Speed Mode Throughput drops precipitously for 254 byte transmissions |
| EZLINKPROP-348 |
Easylink init should exclude devices from phy modes it does not support |
| EZLINKPROP-337 |
rfEasyLinkRx does not work when using optimization -Os with GCC |
| EZLINKPROP-308 |
Missing Ack over air from Concentrator in SLR mode. |
| EZLINKPROP-298 |
Change pastTrig when triggertype is TRIG_NOW in rfPacketTX |
| EZLINKPROP-292 |
EasyLink WSN: Source code output path and chip name are incorrect |
| EZLINKPROP-266 |
rfWakeonRadio examples does not work for high datarates |
| EZLINKPROP-233 |
oad_protocol.h have all pointers wrongly named |
TI-RTOS and Drivers
| TIDRIVERS-1626 |
Race condition in PowerCC26X2_calibrateRCOSC |
Known Issues
TI 15.4 Stack
TI Proprietary-RF
| EZLINKPROP-388 |
CC1310-1190 HSM PER displays incorrect Tx Power for CC1190 enabled |
| EZLINKPROP-386 |
CC1310-1190 OOK PER displays invalid Tx Power (127) for CC1190 Enabled |
| EZLINKPROP-376 |
HS-Mode RSSI variations in CC1350 |
TI-RTOS and Drivers
| TIRTOS-476 |
POSIX threads render as single task in execution graph |