The CC2650 Module BoosterPack kit is the quick and easy way to add Bluetooth low energy to your LaunchPad. Simply plug the CC2650 Module BoosterPack in the MSP432 LaunchPad!
The CC2650 Module BoosterPack is a programmed with a wireless network processor SW that allows you to add Bluetooth low energy connectivity to any application using simple UART interface. The module boosterpack also includes a JTAG connection for programming and debugging the CC2650 Module. This allows you to develop any Bluetooth low energy application on the CC2650 Module.
The BoosterPack is designed to be powered from the 3V supply of a compatible LaunchPad through the standard connectors.
The BOOSTXL-CC2650MA is pre-programmed with software that enables communication with smartphones and tablets over Bluetooth Smart. To set up a wireless link with a phone or tablet, simply follow these steps:
The app lets you control the LEDs, get notified of the state of the buttons and send data to the LaunchPad. It serves as a great starting point for further app development.
More examples are located in the SimpleLink MSP432 SDK Bluetooth Plugin folder.