Isolation Creepage & Clearance Calculator

Creepage Distance
RMS voltage across the insulation  |  10 – 63,000 V
V RMS

Basic Creepage —
Insulation Multiplier 1× (Basic)
Required Creepage —
Clearance Distance
Range: 50 – 1,500 V
V
Range: 330 – 100,000 V
V
IEC reference = 2,000 m  |  Range: 0 – 20,000 m
m

VIMP Used —
Base Clearance at 2,000 m —
Altitude Factor kd —
Reinforced Multiplier —
Required Clearance —