{{_getConnectionStatus(connectionStatus)}}
{{partNumber}}
The TPSM8286xC is a family of pin-to-pin compatible 6A and 4A MagPackTM power modules, which integrate the inductor to provide the smallest solution size. They use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The TPSM8286xC is a high-efficiency, high-accuracy, small and thin point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DDR memory, optical modules, medical imaging, industrial transport, factory automation, aerospace and defense, and other space-limited applications.
Note: a valid input voltage must be applied to the TPSM8286xC EVM, and EN must be high, for the I2C interface to function
Features
4A and 6A output current power module with integrated inductor in a MagPackTM package
2.3mm x 3mm power module provides 28mm2 total solution size with 1.95mm height
Excellent thermal performance (θJA = 29.7 °C/W)
Start-up output voltage adjustable to 1 of 16 values
Highly accurate output voltage with excellent transient response