{{_getConnectionStatus(connectionStatus)}}
{{partNumber}}
The TPSM8287Bxx is a family of pin-to-pin compatible 15A, 20A, 25A and 30A power modules, which integrate the inductor and input and output capacitors. They use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The TPSM8287Bxx is a high-efficiency, high-accuracy, small and thin point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DSPs, optical modules, storage, test and measurement, and other space-limited applications.
Note: a valid input voltage must be applied to the TPSM8287B EVM for the I2C interface to function
Features
15A, 20A, 25A, 30A output current power module with integrated inductor and input and output capacitors in a MagPackTM package
Excellent thermal performance (θJA = 11.9°C/W)
3.75mm x 8mm power module provides 66mm2 total solution size with 2mm height
Start-up output voltage adjustable to 1 of 16 values
Highly accurate output voltage with remote sense and adjustable control loop compensation