[Continuous] Enable continuous active discharge , [Mode1] Active discharge during VOUT high to
low transition [Mode2] Active discharge during PFM to FPWM transition
DVS Slew Rate [mV/us]
Go to Register Field
Select digitally controlled output slew rate
Soft-start Ramp [V/ms]
Go to Register Field
Soft-start ramp slope
Misc. Configurations
Override PFM Pin
Go to Register Field
Override the PFM pin setting and program MODE by I2C
Enable PFM
Go to Register Field
Select the mode of operation
Enable 1.6xILIM
Go to Register Field
Enable MFI CC regulation
Enable Out of Audio
Go to Register Field
Out-of-Audio control, When enabled, the minimum peak current limit is disabled to allow continuous switching at lighter loads and the maximum
number of skipped LO driver pulses in dropout mode is changed from 16 to 8.
Enable Hiccup Timer
Go to Register Field
Enable HICCUP operation
BIAS_EN
Go to Register Field
When BIAS_EN is set HIGH, VCC will be regulated from the VOUT_F pin when the voltage on that pin exceeds 4.8V (typical), reducing input current and improving efficiency. If BIAS_EN is set LOW VCC will be regulated from VIN.
Mask INT
Go to Register Field
Mask interruptions for all STATUS register bits except the MFG_SPECIFIC bit