C2000Ware Digital Power SDK  5.06.00.00
Getting Started

Table of Contents

Minimum tools version

Please make sure the following tools are installed with at least the minimum recommended version.

Tools Minimum Recommended Version
Code Composer Studio (CCS) 12.8.0
TI C2000-CGT (Compiler) 22.6.0.LTS
SysConfig 1.21.0

Note: CCS comes with a copy of Sysconfig and C2000 Compiler (long as C2000 device support is chosen during installation). No need to install the standalone versions separately.