2.10.5. OSPI¶
This section documents how to access OSPI MTD partitions from SD card boot.
2.10.5.1. OSPI MTD partition access from u-boot¶
The OSPI MTD partitions are configured in the default AM64x Processor SDK Linux as shown in the u-boot prompt below:
=> sf probe
SF: Detected s28hs512t with page size 256 Bytes, erase size 256 KiB, total 64 MiB
=> mtd list
List of MTD devices:
* nor0
- type: NOR flash
- block size: 0x40000 bytes
- min I/O: 0x1 bytes
- 0x000000000000-0x000004000000 : "nor0"
        - 0x000000000000-0x000000080000 : "ospi.tiboot3"
        - 0x000000080000-0x000000280000 : "ospi.tispl"
        - 0x000000280000-0x000000680000 : "ospi.u-boot"
        - 0x000000680000-0x0000006c0000 : "ospi.env"
        - 0x0000006c0000-0x000000700000 : "ospi.env.backup"
        - 0x000000800000-0x000003fc0000 : "ospi.rootfs"
        - 0x000003ec0000-0x000003f00000 : "ospi.phypattern"
2.10.5.2. OSPI MTD partition access from Linux¶
The following Linux command shows the available OSPI MTD partitions:
# mtdinfo -a
Count of MTD devices:           7
Present MTD devices:            mtd0, mtd1, mtd2, mtd3, mtd4, mtd5, mtd6
Sysfs interface supported:      yes
mtd0
Name:                           ospi.tiboot3
Type:                           nor
Eraseblock size:                262144 bytes, 256.0 KiB
Amount of eraseblocks:          2 (524288 bytes, 512.0 KiB)
Minimum input/output unit size: 16 bytes
Sub-page size:                  16 bytes
Character device major/minor:   90:0
Bad blocks are allowed:         false
Device is writable:             true
mtd1
Name:                           ospi.tispl
Type:                           nor
Eraseblock size:                262144 bytes, 256.0 KiB
Amount of eraseblocks:          8 (2097152 bytes, 2.0 MiB)
Minimum input/output unit size: 16 bytes
Sub-page size:                  16 bytes
Character device major/minor:   90:2
Bad blocks are allowed:         false
Device is writable:             true
mtd2
Name:                           ospi.u-boot
Type:                           nor
Eraseblock size:                262144 bytes, 256.0 KiB
Amount of eraseblocks:          16 (4194304 bytes, 4.0 MiB)
Minimum input/output unit size: 16 bytes
Sub-page size:                  16 bytes
Character device major/minor:   90:4
Bad blocks are allowed:         false
Device is writable:             true
...
mtd6
Name:                           ospi.phypattern
Type:                           nor
Eraseblock size:                262144 bytes, 256.0 KiB
Amount of eraseblocks:          1 (262144 bytes, 256.0 KiB)
Minimum input/output unit size: 16 bytes
Sub-page size:                  16 bytes
Character device major/minor:   90:12
Bad blocks are allowed:         false
Device is writable:             true