IWR1843BOOST

Table of Contents

Introduction

IWR1843BOOST EVM antenna is designed to be operated in in 77GHz to 81GHz frequency range. The use cases which can be addressed with this antenna are robotics, motion detection, heavy duty vehicles, factory automation, perimeter security etc.

Design Azimuth FOV (deg)* Elevation FOV (deg)* Azimuth Angular Resolution(deg) Elevation Angular Resolution (deg) Max Distance for Person (m) **
IWR1843BOOST (77GHz) +/-60 +/-15 15 58 80

A comparison table of all antenna configurations can be on the Antennas overview page.

IWR1843BOOST EVM Antenna Picture & Dimensions

The antenna peak gain of IWR1843BOOST EVM Antenna is about 7 dBi across the frequency band of 76 to 81 GHz.

For more details about this EVM, please refer to the following link: http://www.ti.com/tool/iwr1843boost

IWR1843BOOST EVM Stackup

Please refer to below PCB stackup details for IWR1843BOOST Antenna.

The mmWave layer is Rogers RO4835 with LoPro copper. ED (electro-deposited) copper is not a suitable material for mmWave frequencies.

Detailed layout of this antenna with stackup are available for you to download and reuse at the following link: http://www.ti.com/lit/zip/sprr371

Simulated Radiation Patterns

Simulated radiation patterns of IWR1843BOOST EVM Antenna for Elevation and Azimuth can be seen below.

In the above pictures X axis represents the angle (in degrees) and Y axis represents the gain (in dB).

Manufacturing Guidelines

The details on manufacturing this antenna can be found in the TI mmWave Radar Sensor RF PCB Design, Manufacturing and Validation Guide

Board Manufacturer

Streamline Circuits (Now part of Summit Interconnect)- https://www.summit-pcb.com/

Material Details

Rogers Corporation - https://www.rogerscorp.com/