Determine Silicon Revision
Table of Contents
How to Determine Silicon Revision
Using Device Part Markings
Device part markings can be used to determine the device number as well as the silicon revision number.
- Line 1 represents the device number (ex: IWR1443, IWR1843, or IWR6843)
- Line 4 contains information relating the silicon revision (ES) number . For your device number, reference the tables below to determine the version.
For IWR1443
| Line 4 reads: | Silicon Revision |
|---|---|
| 964 | ES1.0 |
| 964D | ES2.0 |
| 964FC | ES3.0 |
See IWR1443 Device Errata for more details.
For IWR1642
| Line 4 reads: | Silicon Revision |
|---|---|
| 502 | ES1.0 |
| 502AC | ES2.0 |
See IWR1642 Device Errata for more details.
For IWR1843
| Line 4 reads: | Silicon Revision |
|---|---|
| 502AC | ES1.0 |
See IWR1843 Device Errata for more details.
For IWR6843
| Line 4 reads: | Silicon Revision |
|---|---|
| 60 GHZi | ES1.0 |
| 678A | ES2.0 |
See IWR6843 Device Errata for more details.
For IWRL1432
| Line 4 reads: | Silicon Revision |
|---|---|
| 791A | ES1.1 |
| 843B | ES2.0 |
See IWRL1432 Device Errata for more details.
For IWRL6432
| Line 4 reads: | Silicon Revision |
|---|---|
| 791 | ES1.0 |
| 791B | ES2.0 |
See IWRL6432 Device Errata for more details.