![]() |
![]() |
|
mSBC Library
|
mSBC is a low complexity constant bitrate codec targeting speech applications. The modified subband codec is defined in Appendix A of the Hands Free Profile (HFP) specification. The original SBC specification is defined as part of the A2DP profile.
TI has taken the open source version of the SBC Codec provided as a part of BlueZ and modified it to support mSBC only, thus reducing the footprint and optimizing it for SimpleLink wireless micro controllers.
mSBC uses the following settings:
| Parameter | Value |
|---|---|
| Channel mode | Mono |
| Sampling rate | 16 kHz |
| Allocation method | Loudness |
| Subbands | 8 |
| Blocklength | 15 |
| Bitpool | 26 |
| Bit depth | 16 bit |
See the mSBC API for information about usage.