Release Notes
Table of Contents
Introduction
This is a GA release of the Core SDK 5.20.00.09 for the CC26xx and CC13xx devices.
Documentation
Open the documentation overview web page file in the SDK’s Doc folder for a full list of documentation.
What’s New
- A summary of changes made in the current release of this product can be found in the product Change Log.
Upgrade and Compatibility Information
- All APIs are compatible with Core SDK 5.10.
Host Support
See the SDK release notes for a description of which host operating systems are supported in this release.
Dependencies
See the SDK release notes for a description of which components and tools are required to work with this product.
Device Support
See the SDK release notes for a list of TI devices that are supported in this product.
Validation Information
The Core SDK was validated with the following components:
- Code Composer Studio 10.1.0
- ARM 20.2.0.LTS
- GNU Code Generation Tools
- ARM GCC 9-2019-q4-major
- IAR Code Generation Tools
- ARM 8.50.1
- SysConfig 1.5.0
- XDCTools 3.61.00
Known Issues
| ID | Summary |
|---|---|
| TIDRIVERS-4127 | ADCBuf causes jitter when switching clock sources |
| TIDRIVERS-1642 | NVSSPI25x driver does not work when using internal SPI CS |
Customer Support
- Use the E2E support forums for customer support.
- Use the External Bug and Enhancement System to track issues.
Versioning
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
Prior Release Changes
A summary of changes made in previous releases of this product can be found in the product Change Log.