Porting Guide and Migration Guides¶
Porting Guides¶
Porting guide is used to port incremental changes from the previous SDK.
- BLE5-Stack 2.01.03 to BLE5-Stack 2.01.04
- BLE5-Stack 2.01.02 to BLE5-Stack 2.01.03
- BLE5-Stack 2.01.01 to BLE5-Stack 2.01.02
- BLE5-Stack 2.01.00 to BLE5-Stack 2.01.01
- BLE5-Stack 2.00.04 to BLE5-Stack 2.01.00
- BLE5-Stack 2.00.03 to BLE5-Stack 2.00.04
- BLE5-Stack 2.00.02 to BLE5-Stack 2.00.03
- BLE5-Stack 2.00.01 to BLE5-Stack 2.00.02
- BLE5-Stack 2.00.00 to BLE5-Stack 2.00.01
- BLE5-Stack 1.02.01 to BLE5-Stack 2.00.00
- BLE5-Stack 1.02.00 to BLE5-Stack 1.02.01
Migration Guides¶
Migration guide is used to migrate major changes, e.g. from one device to another device or from one configuration to another.