SysConfig RadioConfig 1.8 Release Notes
Table of Contents
Introduction
RadioConfig is a SysConfig module that generates code that RF Stacks and proprietary applications use for configuring the RF Driver. The module replicates and extends the capability of the Code Export feature of SmartRF Studio. It is fully integrated in the CCS and IAR software build flow.
New Features
- Support settings for SmartRF Studio 2.20
Operating System Support
RadioConfig 1.8 is supported on the Microsoft Windows and Linux platforms.
Dependencies
RadioConfig 1.8 executes on SysConfig version 1.7.
Device Support
CC1312R, CC1352R, CC1352P, CC2642R, CC2652R, CC2652RB, and CC2652P.
Validation
RadioConfig 1.8 is tested with SysConfig 1.7 on Windows 10, macOS 10.13 and Ubuntu 18.04.
Versioning
This product follows a version format, M.m.p, where:
- M is a 1 digit major number,
- m is a 1 digit minor number,
- p is a 1 digit patch number.