ADC.h |
ADCCC26XX.h |
AD converter driver for single sampling. |
ADCBuf.h |
ADCBufCC26XX.h |
AD converter driver for continous sampling. |
Display.h |
|
Display driver for various output devices. |
|
GPTimerCC26XX.h |
Driver for the General Purpose Timer hardware. |
I2C.h |
I2CCC26XX.h |
Driver for I2C/Two-wire bus. |
|
PDMCC26XX.h |
Converts PDM audio streams from a I2S microphone
into PCM data with optional compression. |
PIN.h |
PINCC26XX.h |
Driver for General purpose IO pins and edge
interrupts. |
Power.h |
PowerCC26XX.h |
Switches peripheral power domains on and off.
Performs the power-down/power-up cycle. |
PWM.h |
PWMTimerCC26XX.h |
Driver for the Pulse Width Modulation outputs using
the General Purpose Timer unit. |
SPI.h |
SPICC26XXDMA.h |
SPI driver using DMA transfers. |
UART.h |
UARTCC26XX.h |
Driver for the Universal Asynchronous Receiver/
Transmitter (UART) peripheral unit. |
|
UDMACC26XX.h |
Helper for convenient DMA access. |
Watchdog.h |
WatchdogCC26XX.h |
Watchdog driver. |