49 #ifndef ti_drivers_uart2_UART2CC26X2__include 50 #define ti_drivers_uart2_UART2CC26X2__include 58 #include <ti/devices/DeviceFamily.h> 59 #include DeviceFamily_constructPath(inc/hw_types.h) 60 #include DeviceFamily_constructPath(driverlib/udma.h) 62 #include <ti/drivers/dpl/HwiP.h> 63 #include <ti/drivers/dpl/SemaphoreP.h> 73 #define UART2CC26X2_FIFO_SIZE 32 UART2CC26X2 Object.
Definition: UART2CC26X2.h:177
UART2CC26X2_FifoThreshold txIntFifoThr
Definition: UART2CC26X2.h:167
Definition: UART2CC26X2.h:87
PRELIMINARY UART driver interface
Definition: UART2CC26X2.h:84
UDMACC26XX Global configuration.
Definition: UDMACC26XX.h:223
volatile tDMAControlTable * txDmaEntry
Definition: UART2CC26X2.h:183
Power_NotifyObj postNotify
Definition: UART2CC26X2.h:190
Definition: UART2CC26X2.h:88
Device-specific pin & GPIO driver for CC26xx family [def].
UART2CC26X2 Hardware attributes.
Definition: UART2CC26X2.h:159
struct UART2CC26X2_Object * UART2CC26X2_Handle
Definition: UART2CC26X2.h:85
PIN_Handle hPin
Definition: UART2CC26X2.h:187
UDMACC26XX driver implementation.
Power notify object structure.
Definition: Power.h:443
uint32_t txChannelMask
Definition: UART2CC26X2.h:165
UART2CC26X2_FifoThreshold rxIntFifoThr
Definition: UART2CC26X2.h:169
UART2_BASE_OBJECT UDMACC26XX_Handle udmaHandle
Definition: UART2CC26X2.h:180
UART2CC26X2_FifoThreshold
UART TX/RX interrupt FIFO threshold select.
Definition: UART2CC26X2.h:83
underlying data structure for type PIN_State
Definition: PIN.h:708
UART2_BASE_HWATTRS uint32_t rxChannelMask
Definition: UART2CC26X2.h:163
PIN_State pinState
Definition: UART2CC26X2.h:186
Definition: UART2CC26X2.h:86
volatile tDMAControlTable * rxDmaEntry
Definition: UART2CC26X2.h:182