![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.05.00
|
LE Enhanced Connection Complete Event. More...
Data Fields | |
| uint8 | BLEEventCode |
| BLE Event Code. | |
| uint8 | clockAccuracy |
| connection clock accuracy | |
| uint16 | connectionHandle |
| connection handle | |
| uint16 | connInterval |
| connection interval | |
| uint16 | connLatency |
| connection latency | |
| uint16 | connTimeout |
| connection supervision timeout | |
| osal_event_hdr_t | hdr |
| osal event header | |
| uint8 | localRPA [B_ADDR_LEN] |
| local resolvable private address | |
| uint8 | peerAddr [B_ADDR_LEN] |
| peer address | |
| uint8 | peerAddrType |
| peer address type | |
| uint8 | peerRPA [B_ADDR_LEN] |
| peer resolvable private address | |
| uint8 | role |
| role of connection | |
| uint8 | status |
| status of event | |
LE Enhanced Connection Complete Event.