![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.06.00
|
Data Fields | |
| uint8_t | authReq |
| uint16_t | connectionHandle |
| Connection Handle. | |
| uint8_t | deviceAddr [B_ADDR_LEN] |
| address of device requesting security | |
| osal_event_hdr_t | hdr |
| GAP_MSG_EVENT and status | |
| uint8_t | opcode |
| GAP_SLAVE_REQUESTED_SECURITY_EVENT | |
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format.
This message is sent to the app when a Slave Security Request is received.
This event will be consumed by the gapbondmgr if it exists.
| uint8_t authReq |
Authentication Requirements
Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding)