43 #define status_t bStatus_t 55 #define GAP_IS_ADDR_RPR(pAddr) ((pAddr[B_ADDR_LEN-1] & RANDOM_ADDR_HDR_MASK) \ 56 == PRIVATE_RESOLVE_ADDR_HDR) 66 #define GAP_IS_ADDR_RPN(pAddr) ((pAddr[B_ADDR_LEN-1] & RANDOM_ADDR_HDR_MASK) \ 67 == PRIVATE_NON_RESOLVE_ADDR_HDR) 77 #define GAP_IS_ADDR_RS(pAddr) ((pAddr[B_ADDR_LEN-1] & RANDOM_ADDR_HDR_MASK) \ 83 #define GAP_IS_ADDR_RAND(pAddr) (GAP_IS_ADDR_RPR(pAddr) | \ 84 GAP_IS_ADDR_RPN(pAddr) | \ 85 GAP_IS_ADDR_RS(pAddr)) 107 #define GAP_DEVICE_INIT_DONE_EVENT 0x00 114 #define GAP_ADV_DATA_UPDATE_DONE_EVENT 0x02 119 #define GAP_ADV_MAKE_DISCOVERABLE_DONE_EVENT 0x03 124 #define GAP_ADV_END_DISCOVERABLE_DONE_EVENT 0x04 129 #define GAP_LINK_ESTABLISHED_EVENT 0x05 133 #define GAP_LINK_TERMINATED_EVENT 0x06 139 #define GAP_LINK_PARAM_UPDATE_EVENT 0x07 146 #define GAP_SIGNATURE_UPDATED_EVENT 0x09 152 #define GAP_AUTHENTICATION_COMPLETE_EVENT 0x0A 158 #define GAP_PASSKEY_NEEDED_EVENT 0x0B 165 #define GAP_SLAVE_REQUESTED_SECURITY_EVENT 0x0C 171 #define GAP_BOND_COMPLETE_EVENT 0x0E 178 #define GAP_PAIRING_REQ_EVENT 0x0F 185 #define GAP_AUTHENTICATION_FAILURE_EVT 0x10 192 #define GAP_UPDATE_LINK_PARAM_REQ_EVENT 0x11 193 #define GAP_SCAN_SESSION_END_EVENT 0x12 195 #define GAP_ADV_REMOVE_SET_EVENT 0x13 200 #define GAP_CONNECTING_CANCELLED_EVENT 0x15 205 #define GAP_BOND_LOST_EVENT 0x17 211 #define GAP_LINK_PARAM_UPDATE_REJECT_EVENT 0x18 216 #define GAP_ADV_SET_PERIODIC_ADV_PARAMS_EVENT 0x19 218 #define GAP_ADV_SET_PERIODIC_ADV_DATA_EVENT 0x1A 220 #define GAP_ADV_SET_PERIODIC_ADV_ENABLE_EVENT 0x1B 226 #define GAP_SCAN_CREATE_SYNC_EVENT 0x1C 231 #define GAP_SCAN_SYNC_CANCEL_EVENT 0x1D 233 #define GAP_SCAN_TERMINATE_SYNC_EVENT 0x1E 235 #define GAP_SCAN_PERIODIC_RECEIVE_EVENT 0x1F 237 #define GAP_SCAN_ADD_DEVICE_ADV_LIST_EVENT 0x20 239 #define GAP_SCAN_REMOVE_DEVICE_ADV_LIST_EVENT 0x21 241 #define GAP_SCAN_READ_ADV_LIST_SIZE_EVENT 0x22 243 #define GAP_SCAN_CLEAR_ADV_LIST_EVENT 0x23 249 #define GAP_SCAN_PERIODIC_ADV_SYNC_EST_EVENT 0x24 254 #define GAP_SCAN_PERIODIC_ADV_SYNC_LOST_EVENT 0x25 259 #define GAP_SCAN_PERIODIC_ADV_REPORT_EVENT 0x26 276 #define GAP_EVT_ADV_START_AFTER_ENABLE (uint32_t)BV(0) 282 #define GAP_EVT_ADV_END_AFTER_DISABLE (uint32_t)BV(1) 289 #define GAP_EVT_ADV_START (uint32_t)BV(2) 296 #define GAP_EVT_ADV_END (uint32_t)BV(3) 303 #define GAP_EVT_ADV_SET_TERMINATED (uint32_t)BV(4) 309 #define GAP_EVT_SCAN_REQ_RECEIVED (uint32_t)BV(5) 316 #define GAP_EVT_ADV_DATA_TRUNCATED (uint32_t)BV(6) 317 #define GAP_EVT_SCAN_ENABLED (uint32_t)BV(16) 325 #define GAP_EVT_SCAN_DISABLED (uint32_t)BV(17) 331 #define GAP_EVT_SCAN_PRD_ENDED (uint32_t)BV(18) 332 #define GAP_EVT_SCAN_DUR_ENDED (uint32_t)BV(19) 339 #define GAP_EVT_SCAN_INT_ENDED (uint32_t)BV(20) 340 #define GAP_EVT_SCAN_WND_ENDED (uint32_t)BV(21) 348 #define GAP_EVT_ADV_REPORT (uint32_t)BV(22) 354 #define GAP_EVT_ADV_REPORT_FULL (uint32_t)BV(23) 362 #define GAP_EVT_PRD_ADV_SYNC_ESTABLISHED (uint32_t)BV(24) 369 #define GAP_EVT_PRD_ADV_REPORT (uint32_t)BV(25) 376 #define GAP_EVT_PRD_ADV_SYNC_LOST (uint32_t)BV(26) 377 #define GAP_EVT_INSUFFICIENT_MEMORY (uint32_t)BV(31) 382 #define GAP_EVT_ADV_EVT_MASK (GAP_EVT_ADV_START_AFTER_ENABLE | \ 383 GAP_EVT_ADV_END_AFTER_DISABLE | \ 384 GAP_EVT_ADV_START | \ 386 GAP_EVT_ADV_SET_TERMINATED | \ 387 GAP_EVT_SCAN_REQ_RECEIVED | \ 388 GAP_EVT_ADV_DATA_TRUNCATED | \ 389 GAP_EVT_INSUFFICIENT_MEMORY) 392 #define GAP_EVT_SCAN_EVT_MASK (GAP_EVT_SCAN_ENABLED | \ 393 GAP_EVT_SCAN_DISABLED | \ 394 GAP_EVT_SCAN_PRD_ENDED | \ 395 GAP_EVT_SCAN_DUR_ENDED | \ 396 GAP_EVT_SCAN_INT_ENDED | \ 397 GAP_EVT_SCAN_WND_ENDED | \ 398 GAP_EVT_ADV_REPORT | \ 399 GAP_EVT_ADV_REPORT_FULL | \ 400 GAP_EVT_PRD_ADV_SYNC_ESTABLISHED | \ 401 GAP_EVT_PRD_ADV_REPORT | \ 402 GAP_EVT_PRD_ADV_SYNC_LOST | \ 403 GAP_EVT_INSUFFICIENT_MEMORY) 462 GAP_CONFIG_PARAM_COUNT
541 GAP_PARAM_AUTH_TASK_ID,
547 GAP_PARAM_DEPRECATED,
556 GAP_PARAM_GGS_PARAMS,
558 #if defined ( TESTMODES ) 562 GAP_PARAM_GAP_TESTCODE,
567 GAP_PARAM_SM_TESTCODE,
572 GAP_PARAM_GATT_TESTCODE,
577 GAP_PARAM_ATT_TESTCODE,
583 GAP_PARAM_L2CAP_TESTCODE,
594 GAP_PARAM_SET_SCAN_CHAN_TESTCODE,
604 GAP_STUB1_NOT_TESTCODE,
612 GAP_STUB2_NOT_TESTCODE,
620 GAP_STUB3_NOT_TESTCODE,
628 GAP_STUB4_NOT_TESTCODE,
636 GAP_STUB5_NOT_TESTCODE,
647 GAP_PARAM_SET_SCAN_CHAN,
669 #define GAP_PROFILE_BROADCASTER 0x01 671 #define GAP_PROFILE_OBSERVER 0x02 677 #define GAP_PROFILE_PERIPHERAL 0x04 682 #define GAP_PROFILE_CENTRAL 0x08 737 #define SET_ADDRTYPE_ID 0x02 739 #define MASK_ADDRTYPE_ID 0x01 747 #define RANDOM_ADDR_HDR_MASK 0xC0 749 #define STATIC_ADDR_HDR 0xC0 751 #define PRIVATE_NON_RESOLVE_ADDR_HDR 0x80 753 #define PRIVATE_RESOLVE_ADDR_HDR 0x40 763 #define GAP_ADTYPE_FLAGS 0x01 765 #define GAP_ADTYPE_16BIT_MORE 0x02 767 #define GAP_ADTYPE_16BIT_COMPLETE 0x03 769 #define GAP_ADTYPE_32BIT_MORE 0x04 771 #define GAP_ADTYPE_32BIT_COMPLETE 0x05 773 #define GAP_ADTYPE_128BIT_MORE 0x06 775 #define GAP_ADTYPE_128BIT_COMPLETE 0x07 777 #define GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 779 #define GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 781 #define GAP_ADTYPE_POWER_LEVEL 0x0A 783 #define GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D 785 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E 787 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F 789 #define GAP_ADTYPE_SM_TK 0x10 791 #define GAP_ADTYPE_SM_OOB_FLAG 0x11 797 #define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE 0x12 798 #define GAP_ADTYPE_SIGNED_DATA 0x13 800 #define GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 802 #define GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 804 #define GAP_ADTYPE_SERVICE_DATA 0x16 806 #define GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 808 #define GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 810 #define GAP_ADTYPE_APPEARANCE 0x19 812 #define GAP_ADTYPE_ADV_INTERVAL 0x1A 814 #define GAP_ADTYPE_LE_BD_ADDR 0x1B 816 #define GAP_ADTYPE_LE_ROLE 0x1C 818 #define GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D 820 #define GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E 822 #define GAP_ADTYPE_SERVICES_LIST_32BIT 0x1F 824 #define GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 826 #define GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 828 #define GAP_ADTYPE_3D_INFO_DATA 0x3D 834 #define GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF 835 #define GAP_ADTYPE_FLAGS_LIMITED 0x01 837 #define GAP_ADTYPE_FLAGS_GENERAL 0x02 839 #define GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 847 #define GAP_STATE_IDLE 0x00 848 #define GAP_STATE_ADV 0x01 849 #define GAP_STATE_SCAN 0x02 850 #define GAP_STATE_INIT 0x04 857 #define GAP_APPEARE_UNKNOWN 0x0000 858 #define GAP_APPEARE_GENERIC_PHONE 0x0040 859 #define GAP_APPEARE_GENERIC_COMPUTER 0x0080 860 #define GAP_APPEARE_GENERIC_WATCH 0x00C0 861 #define GAP_APPEARE_WATCH_SPORTS 0x00C1 862 #define GAP_APPEARE_GENERIC_CLOCK 0x0100 863 #define GAP_APPEARE_GENERIC_DISPLAY 0x0140 864 #define GAP_APPEARE_GENERIC_RC 0x0180 865 #define GAP_APPEARE_GENERIC_EYE_GALSSES 0x01C0 866 #define GAP_APPEARE_GENERIC_TAG 0x0200 867 #define GAP_APPEARE_GENERIC_KEYRING 0x0240 868 #define GAP_APPEARE_GENERIC_MEDIA_PLAYER 0x0280 869 #define GAP_APPEARE_GENERIC_BARCODE_SCANNER 0x02C0 870 #define GAP_APPEARE_GENERIC_THERMOMETER 0x0300 871 #define GAP_APPEARE_GENERIC_THERMO_EAR 0x0301 872 #define GAP_APPEARE_GENERIC_HR_SENSOR 0x0340 873 #define GAP_APPEARE_GENERIC_HRS_BELT 0x0341 874 #define GAP_APPEARE_GENERIC_BLOOD_PRESSURE 0x0380 875 #define GAP_APPEARE_GENERIC_BP_ARM 0x0381 876 #define GAP_APPEARE_GENERIC_BP_WRIST 0x0382 877 #define GAP_APPEARE_GENERIC_HID 0x03C0 878 #define GAP_APPEARE_HID_KEYBOARD 0x03C1 879 #define GAP_APPEARE_HID_MOUSE 0x03C2 880 #define GAP_APPEARE_HID_JOYSTIC 0x03C3 881 #define GAP_APPEARE_HID_GAMEPAD 0x03C4 882 #define GAP_APPEARE_HID_DIGITIZER_TYABLET 0x03C5 883 #define GAP_APPEARE_HID_DIGITAL_CARDREADER 0x03C6 884 #define GAP_APPEARE_HID_DIGITAL_PEN 0x03C7 885 #define GAP_APPEARE_HID_BARCODE_SCANNER 0x03C8 892 #define GAP_PRIVACY_MODE_NETWORK 0 893 #define GAP_PRIVACY_MODE_DEVICE 1 935 GAP_CONN_EVT_TASK_TYPE_NONE = LL_TASK_ID_NONE
1272 uint16_t eventCounter;
1306 uint8_t *deviceAddr,
1407 uint8_t* pRandomAddr);
1441 uint8_t* pRandomAddr);
1500 uint8_t *pAddr, uint8_t mode);
1611 GAP_CB_Action_t action,
1613 uint16_t connHandle);
1842 uint8_t startEncryption);
1855 extern void GAP_Init(uint8_t task_id);
1876 void GAP_DeInit(
void );
1885 void GAP_ReInit(
void );
uint8_t(* pfnSuppCentAddrRes_t)(uint8_t *deviceAddr, GAP_Peer_Addr_Types_t addrType)
Central Address Resolution (CAR) Support Callback Function.
Definition: gap.h:1305
GAP_Addr_Types_t
Address types used for identifying peer address type.
Definition: gap.h:713
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1027
uint8_t * GAP_GetDevAddress(uint8 wantIA)
This API allows the software components in the Z-Stack to be written independently of the specifics o...
GAP_Peer_Addr_Types_t
Address types used for specifying peer address type.
Definition: gap.h:727
uint8_t addrType
Device's address type for devAddr.
Definition: gap.h:1029
void(* pfnGapConnEvtCB_t)(Gap_ConnEventRpt_t *pReport)
Definition: gap.h:1364
This file contains the interface to the SM.
uint16_t connLatency
Connection Latency.
Definition: gap.h:1044
No address provided.
Definition: gap.h:723
2 MBPS
Definition: gap.h:902
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1073
uint8_t opcode
GAP_BOND_COMPLETE_EVENT
Definition: gap.h:1218
uint8_t status
status from link layer, defined in ll.h
Definition: gap.h:1118
smSecurityInfo_t * pSecurityInfo
security information from this device
Definition: gap.h:1170
Random (static) Identity Address (corresponds to peer's RPA)
Definition: gap.h:720
uint8_t opcode
GAP_LINK_PARAM_UPDATE_EVENT
Definition: gap.h:1117
bStatus_t GAP_TerminateAuth(uint16_t connectionHandle, uint8_t reason)
Connection established, procedure 0.
Definition: gap.h:956
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1195
Connection event in slave role.
Definition: gap.h:929
smSigningInfo_t * pSigningInfo
Signing information.
Definition: gap.h:1171
uint8_t accepted
TRUE if host accepts parameter update, FALSE otherwise.
Definition: gap.h:1062
uint16_t handle
connection handle
Definition: gap.h:1260
GAP_ConnEvtTaskType_t
Definition: gap.h:922
PHY was updated, procedure 1.
Definition: gap.h:957
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1006
Deny all parameter update requests.
Definition: gap.h:693
bStatus_t GAP_SetParamValue(uint16_t paramID, uint16_t paramValue)
GAP_CB_Action_t
Definition: gap.h:941
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:975
uint16_t connectionHandle
Connection handle of the update.
Definition: gap.h:1056
Gap_configParamIds_t
Definition: gap.h:421
uint8_t maxEncKeySize
Pairing Request Maximum Encryption Key Size field.
Definition: gap.h:1231
uint8_t opcode
GAP_DEVICE_INIT_DONE_EVENT
Definition: gap.h:1007
uint16_t connectionHandle
connection Handle
Definition: gap.h:1250
uint16_t connectionHandle
Connection handle of the update.
Definition: gap.h:1041
Register a callback.
Definition: gap.h:943
Connection event occurred successfully.
Definition: gap.h:912
GAP_ConnEvtStat_t status
status of connection event
Definition: gap.h:1259
bStatus_t Gap_RegisterConnEventCb(pfnGapConnEvtCB_t cb, GAP_CB_Action_t action, GAP_CB_Event_e event, uint16_t connHandle)
GAP event header format.
Definition: gap.h:973
uint16_t connInterval
Requested connection interval.
Definition: gap.h:1120
uint16_t timeout
Connection Timeout (0x000A - 0x0C80 * 10 ms)
Definition: gap.h:994
GAP_ConnEvtTaskType_t nextTaskType
Type of next BLE task.
Definition: gap.h:1269
uint16_t dataPktLen
HC_LE_Data_Packet_Length.
Definition: gap.h:1009
int8_t lastRssi
Definition: gap.h:1263
uint16_t intervalMin
Minimum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms)
Definition: gap.h:988
1 MBPS
Definition: gap.h:901
uint8_t uiInputs
Pairing User Interface Inputs - Ask user to input passcode.
Definition: gap.h:1152
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1217
GAP_ConnEvtStat_t
Definition: gap.h:909
bStatus_t GAP_TerminateLinkReq(uint16_t connectionHandle, uint8_t reason)
Random Device Address (controller unable to resolve)
Definition: gap.h:722
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1148
bStatus_t GAP_UpdateLinkParamReq(gapUpdateLinkParamReq_t *pParams)
void GAP_RegisterForMsgs(uint8_t taskID)
keyDist_t keyDist
Pairing Request Key Distribution field.
Definition: gap.h:1232
uint8_t channel
BLE RF channel index (0-39)
Definition: gap.h:1261
uint8_t ioCap
Pairing Request ioCap field.
Definition: gap.h:1228
uint16_t connectionHandle
connection Handle
Definition: gap.h:1219
uint16_t connInterval
Connection Interval.
Definition: gap.h:1102
GAP_ConnEvtPhy_t
Definition: gap.h:899
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1286
Gap_updateDecision_t
Definition: gap.h:690
Public Identity Address (corresponds to peer's RPA)
Definition: gap.h:718
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1096
uint8_t opcode
GAP_SIGNATURE_UPDATED_EVENT
Definition: gap.h:1028
void(* pfnGapCB_t)(uint32_t event, void *pBuf, uintptr_t arg)
Definition: gap.h:1343
smIdentityInfo_t * pIdentityInfo
identity information
Definition: gap.h:1173
uint16_t connLatency
Connection Latency.
Definition: gap.h:1103
uint8_t * GAP_GetIRK(void)
uint8_t clockAccuracy
Clock Accuracy.
Definition: gap.h:1105
uint8_t opcode
GAP_LINK_ESTABLISHED_EVENT
Definition: gap.h:1097
uint8_t authReq
Definition: gap.h:1204
void GAP_RegisterBondMgrCBs(gapBondMgrCBs_t *pCBs)
uint16_t connTimeout
Requested connection timeout.
Definition: gap.h:1122
uint16_t intervalMin
Minimum Connection Interval.
Definition: gap.h:1042
bStatus_t GAP_Bond(uint16_t connectionHandle, uint8_t authenticated, uint8_t secureConnections, smSecurityInfo_t *pParams, uint8_t startEncryption)
uint8_t uiOutputs
Pairing User Interface Outputs - Display passcode.
Definition: gap.h:1153
uint16_t connTimeout
Connection Timeout.
Definition: gap.h:1104
uint16_t connectionHandle
Connection handle.
Definition: gap.h:1151
GAP_UPDATE_LINK_PARAM_REQ_EVENT message format.
Definition: gap.h:1071
uint16_t GAP_ProcessEvent(uint8_t task_id, uint16_t events)
uint16_t connTimeout
Connection Timeout.
Definition: gap.h:1045
Coded-S2 or Coded-S8.
Definition: gap.h:903
smLinkSecurityReq_t secReqs
Pairing Control info.
Definition: gap.h:1183
bStatus_t GAP_SendSlaveSecurityRequest(uint16_t connectionHandle, uint8_t authReq)
uint16_t GAP_GetParamValue(uint16_t paramID)
bStatus_t GAP_PasscodeUpdate(uint32_t passcode, uint16_t connectionHandle)
Always Use Resolvable Private Address with Random Identity Address.
Definition: gap.h:709
GAP_CB_Event_e
Definition: gap.h:953
uint16_t intervalMin
Minimum Connection Interval.
Definition: gap.h:1057
pfnSuppCentAddrRes_t suppCentAddrResCB
Supports Central Address Resolution.
Definition: gap.h:1325
uint16_t errors
Total number of CRC errors for the entire connection.
Definition: gap.h:1267
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1166
Type definitions and macros for BLE stack.
uint32_t numComparison
Numeric Comparison value to be displayed.
Definition: gap.h:1154
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1248
uint16_t latency
Number of LL latency connection events (0x0000 - 0x03e8)
Definition: gap.h:992
uint8_t opcode
GAP_PAIRING_REQ_EVENT
Definition: gap.h:1249
No data was received during connection event.
Definition: gap.h:916
uint8_t signalIdentifier
L2CAP Signal Identifier. Must be 0 for LL Update.
Definition: gap.h:1046
uint8_t signalIdentifier
L2CAP Signal Identifier.
Definition: gap.h:1061
Public Device Address.
Definition: gap.h:715
smSecurityInfo_t * pDevSecInfo
security information from connected device
Definition: gap.h:1172
uint8_t GAP_NumActiveConnections(void)
Initiating a connection.
Definition: gap.h:927
void(* pfnGapIdleCB_t)()
GAP Idle Callback Function.
Definition: gap.h:1313
Invalid event type.
Definition: gap.h:955
uint8_t opcode
GAP_SLAVE_REQUESTED_SECURITY_EVENT
Definition: gap.h:1196
uint8_t reason
termination reason from LL, defined in ll.h
Definition: gap.h:1135
Can be used by the application to set the SRK.
Definition: gap.h:459
uint16_t intervalMax
Maximum Connection Interval.
Definition: gap.h:1058
OSAL Event Header.
Definition: osal.h:92
uint16_t connectionHandle
Connection handle of the update.
Definition: gap.h:1119
Connection event failed because all packets had CRC errors.
Definition: gap.h:914
uint8_t devAddrType
Device address type: GAP_Addr_Types_t.
Definition: gap.h:1098
Gap_ParamIDs_t
Definition: gap.h:471
Always Use Public Address.
Definition: gap.h:704
bStatus_t GAP_UpdateLinkParamReqReply(gapUpdateLinkParamReqReply_t *pParams)
Can be used by the application to set the IRK.
Definition: gap.h:440
gapUpdateLinkParamReq_t req
Remote device's requested parameters.
Definition: gap.h:1075
uint8_t opcode
GAP_PASSKEY_NEEDED_EVENT
Definition: gap.h:1149
Advertiser.
Definition: gap.h:925
bStatus_t GAP_DeviceInit(uint8_t profileRole, uint8_t taskID, GAP_Addr_Modes_t addrMode, uint8_t *pRandomAddr)
uint8_t(* pfnGapDevPrivModeCB_t)(GAP_Peer_Addr_Types_t addrType, uint8_t *pAddr)
GAP Device Privacy Mode Callback Function.
Definition: gap.h:1317
uint8_t authState
TRUE if the pairing was authenticated (MITM)
Definition: gap.h:1169
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1132
uint8_t opcode
GAP_LINK_TERMINATED_EVENT
Definition: gap.h:1133
void GAP_Init(uint8_t task_id)
uint8_t opcode
GAP type of command. GAP Event IDs.
Definition: gap.h:976
uint8_t connRole
Role connection was formed as, GAP Profile Roles.
Definition: gap.h:1101
#define B_ADDR_LEN
Default Public and Random Address Length.
Definition: bcomdef.h:108
uint8_t opcode
GAP_BOND_LOST_EVENT
Definition: gap.h:1287
uint8_t numDataPkts
HC_Total_Num_LE_Data_Packets.
Definition: gap.h:1008
uint16_t connectionHandle
Connection Handle for this connection.
Definition: gap.h:1100
Callback Registration Structure.
Definition: gap.h:1323
uint8_t GAP_isPairing(void)
uint8_t authReq
Pairing Request Auth Req field.
Definition: gap.h:1230
uint32_t nextTaskTime
Time to next BLE task (in us). 0xFFFFFFFF if there is no next task.
Definition: gap.h:1271
uint8_t * GAP_GetSRK(void)
uint16_t intervalMax
Maximum value for the connection event (interval. 0x0006 - 0x0C80 * 1.25 ms)
Definition: gap.h:990
pfnGapIdleCB_t gapIdleCB
GAP Idle callback.
Definition: gap.h:1326
uint8_t opcode
GAP_AUTHENTICATION_COMPLETE_EVENT
Definition: gap.h:1167
GAP_ConnEvtPhy_t phy
PHY of connection event.
Definition: gap.h:1262
uint8_t oobDataFlag
Pairing Request OOB Data Flag field.
Definition: gap.h:1229
uint16_t connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:1168
Status_t bStatus_t
BLE Generic Status return.
Definition: bcomdef.h:251
Random or Random ID Address.
Definition: gap.h:730
uint8_t opcode
GAP_UPDATE_LINK_PARAM_REQ_EVENT
Definition: gap.h:1074
Accept all parameter update requests.
Definition: gap.h:692
bStatus_t GAP_DeviceInit_noGAPBondMgr(uint8_t profileRole, uint8_t taskID, GAP_Addr_Modes_t addrMode, uint8_t *pRandomAddr)
uint16_t connectionHandle
Connection Handle.
Definition: gap.h:1288
bStatus_t GAP_SetPrivacyMode(GAP_Peer_Addr_Types_t addrType, uint8_t *pAddr, uint8_t mode)
bStatus_t GapConfig_SetParameter(Gap_configParamIds_t param, void *pValue)
bStatus_t GAP_Signable(uint16_t connectionHandle, uint8_t authenticated, smSigningInfo_t *pParams)
All connection Events.
Definition: gap.h:958
Connection event in master role.
Definition: gap.h:933
uint16_t connLatency
Connection Latency.
Definition: gap.h:1059
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1116
Always Use Resolvable Private Address with Public Identity Address.
Definition: gap.h:707
uint16_t connLatency
Requested connection latency.
Definition: gap.h:1121
bStatus_t GAP_PasskeyUpdate(uint8_t *pPasskey, uint16_t connectionHandle)
gapPairingReq_t pairReq
The Pairing Request fields received.
Definition: gap.h:1251
Scanner.
Definition: gap.h:931
Public or Public ID Address.
Definition: gap.h:729
bStatus_t GAP_Authenticate(gapAuthParams_t *pParams, gapPairingReq_t *pPairReq)
uint16_t connectionHandle
connection Handle
Definition: gap.h:1134
uint16_t intervalMax
Maximum Connection Interval.
Definition: gap.h:1043
uint32_t signCounter
new Signed Counter
Definition: gap.h:1031
uint16_t connectionHandle
Connection Handle.
Definition: gap.h:1197
Unregister a callback
Definition: gap.h:944
GAP_Addr_Modes_t
Address modes to initialize the local device.
Definition: gap.h:702
uint16_t connTimeout
Connection Timeout.
Definition: gap.h:1060
pfnGapDevPrivModeCB_t gapDevPrivModeCB
GAP Device Privacy Mode callback.
Definition: gap.h:1327
uint16_t connectionHandle
Connection Handle from controller,.
Definition: gap.h:1182