TI 15.4-Stack 6.10.00.00 Release Notes

Table of Contents

Introduction

TI 15.4-Stack is an IEEE 802.15.4-based software stack part of the SimpleLink Low Power F2 SDK that supports a Star network topology for wireless applications. TI 15.4-Stack provides a complete end-to-end wireless application development solution to reduce time and cost of getting your product to market.

Documentation

What’s New

ID Summary
TI154STACK-4223 Implement Green Power Absolute Timing Design Changes
TI154STACK-4210 FreeRTOS support for 15.4 ticlang example projects
TI154STACK-4192 LP_CC2651P3 should support 10 dBm RF Design option
TI154STACK-4189 CC13X4 device Off-Chip OAD with MCUBoot
TI154STACK-4186 CC13X4 TF-M collector/Sensor examples should use KeyID from SKS

Fixed Issues

ID Summary
TI154STACK-4238 Add ALIGNED to hal_types.h
TI154STACK-4225 Turn off RX in idle for FH mode
TI154STACK-4213 osalHeapGetStatsFxn passes pointer of a pointer
TI154STACK-4185 The FindBestChannel function is not selecting the best channel due to reading data from Null Pointer

Known Issues

ID Summary
None None

Upgrade and Compatibility Information

Operating System Support

TI 15.4-Stack is supported on the Microsoft Windows platform

Dependencies

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Validation

The TI 15.4-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Device Support

See the top-level SDK release notes provided with this SDK for a list of supported devices.

Development Board Support

See the top-level SDK release notes provided with this SDK for a list of supported development boards.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates