TI Z-Stack 7.10.00 Release Notes

Table of Contents

Introduction

Z-Stack 3.x is a component of the SimpleLink™ Low Power F2 Software Development Kit. This component enables development of Zigbee® 3.0 specification based products. Z-Stack is TI’s complete solution for developing certified Zigbee 3.0 solution on CC13xx and CC26xx platforms. Z-Stack contained in this release is based on Zigbee 3.0 specification with the added benefit of running on top of TI-RTOS.

Key features of Z-Stack 7.10.00 :

Additional information about TI’s Zigbee solution can be found at www.ti.com/zigbee

Z-Stack Documentation

The SimpleLink Low Power F2 Software Development Kit(SDK) allows easier product development by combining TI-RTOS and the Zigbee protocol stack in one unified SDK. All Z-Stack sample applications are based off the TI-RTOS Kernel. Key documents needed for Zigbee application development include:

Installation and Usage

What’s New

ID Summary
None None

Fixed Issues

ID Summary
None None

Known Issues

ID Summary
None None

Upgrade and Compatibility Information

The Z-Stack 7.10.00 only supports Revision E SimpleLink CC13xx and CC26xx devices. No support for previous silicon revisions or LaunchPad™ development kits using earlier silicon revisions. If you’re unsure of the revision number of your device, please see the Package Symbolization and Revision Identification section of the Errata Note.

Operating System Support

Dependencies

The Z-Stack sample applications were built & tested with the Integrated Development Environments (IDEs) and listed in the top-level SDK release notes.

Note: Earlier IDE/toolchain versions are not supported and compatibility with newer versions of supported IDEs is not assured.

Device Support

Development Board Support

Validation

The Z-Stack sample applications were built & tested with the IDE’s and toolchains mentioned in the SDK release notes.

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates