![]() |
![]() |
|
rflib
|
Update Radio Settings Command. More...
#include <rf_common_cmd.h>
Data Fields | |
| uint16_t | commandNo |
| The command ID number 0x0001. More... | |
| uint16_t | __dummy0 |
| uint32_t * | pRegOverride |
| Pointer to a list of hardware and configuration registers to override. More... | |
Update Radio Settings Command.
| uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::commandNo |
The command ID number 0x0001.
| uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::__dummy0 |
| uint32_t * rfc_CMD_UPDATE_RADIO_SETUP_s::pRegOverride |
Pointer to a list of hardware and configuration registers to override.