![]() |
![]() |
|
rflib
|
A unified type for radio setup commands of different PHYs. More...
#include <RFCC26X2.h>

Data Fields | |
| rfc_command_t | commandId |
| rfc_CMD_RADIO_SETUP_t | common |
| Radio setup command for BLE and IEEE modes. More... | |
| rfc_CMD_BLE5_RADIO_SETUP_t | ble5 |
| Radio setup command for BLE5 mode. More... | |
| rfc_CMD_PROP_RADIO_SETUP_t | prop |
| Radio setup command for PROPRIETARY mode on 2.4 GHz. More... | |
| rfc_CMD_PROP_RADIO_DIV_SETUP_t | prop_div |
| Radio setup command for PROPRIETARY mode on Sub-1 Ghz. More... | |
| rfc_CMD_RADIO_SETUP_PA_t | common_pa |
| Radio setup command for BLE and IEEE modes with High Gain PA. More... | |
| rfc_CMD_BLE5_RADIO_SETUP_PA_t | ble5_pa |
| Radio setup command for BLE5 mode with High Gain PA. More... | |
| rfc_CMD_PROP_RADIO_SETUP_PA_t | prop_pa |
| Radio setup command for PROPRIETARY mode on 2.4 GHz with High Gain PA. More... | |
| rfc_CMD_PROP_RADIO_DIV_SETUP_PA_t | prop_div_pa |
| Radio setup command for PROPRIETARY mode on Sub-1 Ghz with High Gain PA. More... | |
A unified type for radio setup commands of different PHYs.
Radio setup commands are used to initialize a PHY on the RF core. Various partially similar commands exist, each one represented by a different data type. RF_RadioSetup is a generic container for all types. A specific setup command is usually exported from SmartRF Studio and then passed to the RF driver in RF_open().
| rfc_command_t RF_RadioSetup::commandId |
Generic command identifier. This is the first field in every radio operation command.
| rfc_CMD_RADIO_SETUP_t RF_RadioSetup::common |
Radio setup command for BLE and IEEE modes.
| rfc_CMD_BLE5_RADIO_SETUP_t RF_RadioSetup::ble5 |
Radio setup command for BLE5 mode.
| rfc_CMD_PROP_RADIO_SETUP_t RF_RadioSetup::prop |
Radio setup command for PROPRIETARY mode on 2.4 GHz.
| rfc_CMD_PROP_RADIO_DIV_SETUP_t RF_RadioSetup::prop_div |
Radio setup command for PROPRIETARY mode on Sub-1 Ghz.
| rfc_CMD_RADIO_SETUP_PA_t RF_RadioSetup::common_pa |
Radio setup command for BLE and IEEE modes with High Gain PA.
| rfc_CMD_BLE5_RADIO_SETUP_PA_t RF_RadioSetup::ble5_pa |
Radio setup command for BLE5 mode with High Gain PA.
| rfc_CMD_PROP_RADIO_SETUP_PA_t RF_RadioSetup::prop_pa |
Radio setup command for PROPRIETARY mode on 2.4 GHz with High Gain PA.
| rfc_CMD_PROP_RADIO_DIV_SETUP_PA_t RF_RadioSetup::prop_div_pa |
Radio setup command for PROPRIETARY mode on Sub-1 Ghz with High Gain PA.