305 #ifndef ti_drivers_i2c_I2CCC26XX__include 306 #define ti_drivers_i2c_I2CCC26XX__include 314 #include <ti/drivers/dpl/SwiP.h> I2C_BASE_OBJECT SwiP_Struct swi
Definition: I2CCC26XX.h:424
uint8_t pinSDA
Definition: I2CCC26XX.h:343
I2C_BASE_HWATTRS unsigned long powerMngrId
Definition: I2CCC26XX.h:396
I2CCC26XX Pin Configuration.
Definition: I2CCC26XX.h:341
uint32_t bitRate
Definition: I2CCC26XX.h:427
I2CCC26XX Hardware attributes.
Definition: I2CCC26XX.h:391
Power_NotifyObj i2cPostObj
Definition: I2CCC26XX.h:435
uint8_t sclPin
Definition: I2CCC26XX.h:410
uint8_t sclPin
Definition: I2CCC26XX.h:431
Power notify object structure.
Definition: Power.h:442
uint8_t sdaPin
Definition: I2CCC26XX.h:430
uint8_t sclPinMux
Definition: I2CCC26XX.h:411
uint8_t pinSCL
Definition: I2CCC26XX.h:344
I2CCC26XX Object.
Definition: I2CCC26XX.h:419
uint8_t sdaPin
Definition: I2CCC26XX.h:407
uint8_t sdaPinMux
Definition: I2CCC26XX.h:408
uint32_t swiPriority
Definition: I2CCC26XX.h:405
Inter-Integrated Circuit (I2C) Driver.
void * i2cPostFxn
Definition: I2CCC26XX.h:434