TI-Drivers API reference¶
Generic interface |
CC13xx/CC26xx implementation |
Short Description |
---|---|---|
AD converter driver for single sampling. |
||
AD converter driver for continous sampling. |
||
CryptoCC26XX.h |
Driver for the AES hardware accelerator. |
|
Display driver for various output devices. |
||
Driver for the General Purpose Timer hardware. |
||
Driver for I2C/Two-wire bus. |
||
Converts PDM audio streams from a I2S microphone into PCM data with optional compression. |
||
GPIO26XX.h |
Driver for General purpose IO pins and edge interrupts. |
|
Switches peripheral power domains on and off. Performs the power-down/power-up cycle. |
||
Driver for the Pulse Width Modulation outputs using the General Purpose Timer unit. |
||
Single- and multi-client driver for the RF core. |
||
SPICC26XXDMA.h |
SPI driver using DMA transfers. |
|
UART.h |
UARTCC26XX.h |
Driver for the Universal Asynchronous Receiver/ Transmitter (UART) peripheral unit. |
Helper for convenient DMA access. |
||
Watchdog driver. |