GAP Advertiser layer interface.
|
enum | GapAdv_advChannels_t {
GAP_ADV_CHAN_37 = BV(0),
GAP_ADV_CHAN_38 = BV(1),
GAP_ADV_CHAN_39 = BV(2),
GAP_ADV_CHAN_37_38,
GAP_ADV_CHAN_37_39,
GAP_ADV_CHAN_38_39,
GAP_ADV_CHAN_ALL
} |
| GAP Advertiser Defines for Advertiser Channels. More...
|
|
enum | GapAdv_dataTypes_t { GAP_ADV_DATA_TYPE_ADV,
GAP_ADV_DATA_TYPE_SCAN_RSP
} |
| Gap Advertising Data Types. More...
|
|
enum | GapAdv_enableOptions_t { GAP_ADV_ENABLE_OPTIONS_USE_MAX,
GAP_ADV_ENABLE_OPTIONS_USE_DURATION,
GAP_ADV_ENABLE_OPTIONS_USE_MAX_EVENTS
} |
| Enable options for GapAdv_enable. More...
|
|
enum | GapAdv_eventMaskFlags_t {
GAP_ADV_EVT_MASK_SCAN_REQ_NOTI = AE_NOTIFY_ENABLE_SCAN_REQUEST,
GAP_ADV_EVT_MASK_SET_TERMINATED = BV(1),
GAP_ADV_EVT_MASK_START_AFTER_ENABLE = AE_NOTIFY_ENABLE_ADV_SET_START,
GAP_ADV_EVT_MASK_START = AE_NOTIFY_ENABLE_ADV_START,
GAP_ADV_EVT_MASK_END = AE_NOTIFY_ENABLE_ADV_END,
GAP_ADV_EVT_MASK_END_AFTER_DISABLE = AE_NOTIFY_ENABLE_ADV_SET_END,
GAP_ADV_EVT_MASK_ALL
} |
|
enum | GapAdv_eventProps_t {
GAP_ADV_PROP_CONNECTABLE = BV(0),
GAP_ADV_PROP_SCANNABLE = BV(1),
GAP_ADV_PROP_DIRECTED = BV(2),
GAP_ADV_PROP_HDC = BV(3),
GAP_ADV_PROP_LEGACY = BV(4),
GAP_ADV_PROP_ANONYMOUS = BV(5),
GAP_ADV_PROP_TX_POWER = BV(6)
} |
| GAP Advertising Event Param Properties. More...
|
|
enum | GapAdv_filterPolicy_t { GAP_ADV_WL_POLICY_ANY_REQ,
GAP_ADV_WL_POLICY_WL_SCAN_REQ,
GAP_ADV_WL_POLICY_WL_CONNECT_IND,
GAP_ADV_WL_POLICY_WL_ALL_REQ
} |
| GAP Advertiser White List Policy. More...
|
|
enum | GapAdv_freeBufferOptions_t { GAP_ADV_FREE_OPTION_DONT_FREE,
GAP_ADV_FREE_OPTION_ADV_DATA,
GAP_ADV_FREE_OPTION_SCAN_RESP_DATA
} |
| Possible free options for Gap Advertiser API's. More...
|
|
enum | GapAdv_ParamId_t {
GAP_ADV_PARAM_PROPS,
GAP_ADV_PARAM_PRIMARY_INTERVAL_MIN,
GAP_ADV_PARAM_PRIMARY_INTERVAL_MAX,
GAP_ADV_PARAM_PRIMARY_CHANNEL_MAP,
GAP_ADV_PARAM_PEER_ADDRESS_TYPE,
GAP_ADV_PARAM_PEER_ADDRESS,
GAP_ADV_PARAM_FILTER_POLICY,
GAP_ADV_PARAM_TX_POWER,
GAP_ADV_PARAM_PRIMARY_PHY,
GAP_ADV_PARAM_SECONDARY_PHY,
GAP_ADV_PARAM_SID,
GAP_ADV_PARAM_OWN_ADDRESS_TYPE
} |
|
enum | GapAdv_primaryPHY_t { GAP_ADV_PRIM_PHY_1_MBPS = 0x01,
GAP_ADV_PRIM_PHY_CODED_S8 = 0x03,
GAP_ADV_PRIM_PHY_CODED_S2 = 0x83
} |
| Gap Advertiser Options for advertising on the primary PHY. More...
|
|
enum | GapAdv_secondaryPHY_t { GAP_ADV_SEC_PHY_1_MBPS = 0x01,
GAP_ADV_SEC_PHY_2_MBPS = 0x02,
GAP_ADV_SEC_PHY_CODED_S8 = 0x03,
GAP_ADV_SEC_PHY_CODED_S2 = 0x83
} |
| Gap Advertiser Options for advertising on the secondary PHY. More...
|
|
|
bStatus_t | GapAdv_abortLoad (void) |
|
bStatus_t | GapAdv_create (pfnGapCB_t *cb, GapAdv_params_t *advParam, uint8 *advHandle) |
|
bStatus_t | GapAdv_destroy (uint8 handle, GapAdv_freeBufferOptions_t freeOptions) |
|
bStatus_t | GapAdv_disable (uint8 handle) |
| Disable an active advertising set. More...
|
|
bStatus_t | GapAdv_enable (uint8 handle, GapAdv_enableOptions_t enableOptions, uint16 durationOrMaxEvents) |
|
bStatus_t | GapAdv_getBuffer (uint8 handle, GapAdv_dataTypes_t dataType, uint16 *pLen, uint8 **ppBuf) |
|
bStatus_t | GapAdv_getParam (uint8 handle, GapAdv_ParamId_t paramID, void *pValue, uint8_t *pLen) |
|
bStatus_t | GapAdv_loadByBuffer (uint16 len, uint8 *pBuf) |
|
bStatus_t | GapAdv_loadByBuffer_hook (uint16 len, uint8 *pBuf) |
|
bStatus_t | GapAdv_loadByHandle (uint8 handle, GapAdv_dataTypes_t dataType, uint16 len, uint8 *pBuf) |
|
bStatus_t | GapAdv_prepareLoadByBuffer (uint8 *pBuf, bool freeOldData) |
|
bStatus_t | GapAdv_prepareLoadByHandle (uint8 handle, GapAdv_freeBufferOptions_t freeOptions) |
|
bStatus_t | GapAdv_setEventMask (uint8 handle, GapAdv_eventMaskFlags_t mask) |
|
bStatus_t | GapAdv_setParam (uint8 handle, GapAdv_ParamId_t paramID, void *pValue) |
|
bStatus_t | GapAdv_SetPeriodicAdvData (uint8 advHandle, GapAdv_periodicAdvData_t *periodicAdvData) |
|
bStatus_t | GapAdv_SetPeriodicAdvEnable (uint8 enable, uint8 advHandle) |
|
uint8_t | GapAdv_SetPeriodicAdvParams (uint8 advHandle, GapAdv_periodicAdvParams_t *periodicAdvParams) |
|
bStatus_t | GapAdv_setVirtualAdvAddr (uint8 advHandle, uint8 *bdAddr) |
|