![]() |
![]() |
#include <ti/drivers/dpl/SemaphoreP.h>#include <ti/drivers/SPI.h>#include <ti/display/Display.h>#include <ti/display/lcd/LCDDogm1286.h>#include <stdint.h>
Go to the source code of this file.
Data Structures | |
| struct | DisplayDogm1286_HWAttrs |
| struct | DisplayDogm1286_Object |
Typedefs | |
| typedef struct DisplayDogm1286_HWAttrs | DisplayDogm1286_HWAttrs |
| typedef struct DisplayDogm1286_Object | DisplayDogm1286_Object |
| typedef struct DisplayDogm1286_Object * | DisplayDogm1286_Handle |
Functions | |
| void | DisplayDogm1286_init (Display_Handle handle) |
| Display_Handle | DisplayDogm1286_open (Display_Handle handle, Display_Params *params) |
| void | DisplayDogm1286_clear (Display_Handle handle) |
| void | DisplayDogm1286_clearLines (Display_Handle handle, uint8_t fromLine, uint8_t toLine) |
| void | DisplayDogm1286_vprintf (Display_Handle handle, uint8_t line, uint8_t column, const char *fmt, va_list va) |
| void | DisplayDogm1286_close (Display_Handle handle) |
| int | DisplayDogm1286_control (Display_Handle handle, unsigned int cmd, void *arg) |
| unsigned int | DisplayDogm1286_getType (void) |
Variables | |
| const Display_FxnTable | DisplayDogm1286_fxnTable |
| typedef struct DisplayDogm1286_HWAttrs DisplayDogm1286_HWAttrs |
| typedef struct DisplayDogm1286_Object DisplayDogm1286_Object |
| typedef struct DisplayDogm1286_Object * DisplayDogm1286_Handle |
| void DisplayDogm1286_init | ( | Display_Handle | handle | ) |
| Display_Handle DisplayDogm1286_open | ( | Display_Handle | handle, |
| Display_Params * | params | ||
| ) |
| void DisplayDogm1286_clear | ( | Display_Handle | handle | ) |
| void DisplayDogm1286_clearLines | ( | Display_Handle | handle, |
| uint8_t | fromLine, | ||
| uint8_t | toLine | ||
| ) |
| void DisplayDogm1286_vprintf | ( | Display_Handle | handle, |
| uint8_t | line, | ||
| uint8_t | column, | ||
| const char * | fmt, | ||
| va_list | va | ||
| ) |
| void DisplayDogm1286_close | ( | Display_Handle | handle | ) |
| int DisplayDogm1286_control | ( | Display_Handle | handle, |
| unsigned int | cmd, | ||
| void * | arg | ||
| ) |
| unsigned int DisplayDogm1286_getType | ( | void | ) |
| const Display_FxnTable DisplayDogm1286_fxnTable |