48 #ifndef ti_drivers_can_tcan455x__include 49 #define ti_drivers_can_tcan455x__include 57 #define TCAN455X_MRAM_SIZE 2048U uint8_t taskPri
Definition: TCAN455X.h:68
uint_least8_t spiCSPin
Definition: TCAN455X.h:70
uint32_t spiBitRate
Definition: TCAN455X.h:65
uint32_t clkFreqMHz
Definition: TCAN455X.h:64
void TCAN455X_clearStatus(void)
Clears all TCAN455X device status flags.
TCAN455X global configuration.
Definition: TCAN455X.h:62
uint_least8_t interruptPin
Definition: TCAN455X.h:71
uint32_t TCAN455X_getMode(void)
Reads the TCAN455X operational mode.
uint16_t taskStackSize
Definition: TCAN455X.h:67
uint_least8_t spiIndex
Definition: TCAN455X.h:69
const TCAN455X_Config TCAN455X_config
void TCAN455X_setMode(uint32_t mode)
Sets the TCAN455X operational mode.
void * taskStack
Definition: TCAN455X.h:66
uint32_t TCAN455X_getStatus(void)
Reads the TCAN455X device status flags.
void TCAN455X_disableSleepWakeErrorTimeout(void)
Disables the sleep wake error timeout.