![]() |
![]() |
AESCMACCC26XX Object. More...
#include <AESCMACCC26XX.h>

Data Fields | |
| uint32_t | intermediateTag [AES_TAG_LENGTH_BYTES/4] |
| uint32_t | buffer [AES_BLOCK_SIZE/4] |
| uint32_t | semaphoreTimeout |
| AESCMAC_CallbackFxn | callbackFxn |
| AESCMAC_Operation * | operation |
| CryptoKey | key |
| volatile int_fast16_t | returnStatus |
| AESCMAC_ReturnBehavior | returnBehavior |
| AESCMAC_OperationType | operationType |
| AESCMAC_OperationalMode | operationalMode |
| bool | isOpen |
| bool | threadSafe |
| volatile bool | cryptoResourceLocked |
| volatile bool | hwBusy |
| volatile bool | operationInProgress |
AESCMACCC26XX Object.
The application must not access any member variables of this structure!
| uint32_t AESCMACCC26XX_Object::intermediateTag[AES_TAG_LENGTH_BYTES/4] |
| uint32_t AESCMACCC26XX_Object::buffer[AES_BLOCK_SIZE/4] |
| uint32_t AESCMACCC26XX_Object::semaphoreTimeout |
| AESCMAC_CallbackFxn AESCMACCC26XX_Object::callbackFxn |
| AESCMAC_Operation* AESCMACCC26XX_Object::operation |
| CryptoKey AESCMACCC26XX_Object::key |
| volatile int_fast16_t AESCMACCC26XX_Object::returnStatus |
| AESCMAC_ReturnBehavior AESCMACCC26XX_Object::returnBehavior |
| AESCMAC_OperationType AESCMACCC26XX_Object::operationType |
| AESCMAC_OperationalMode AESCMACCC26XX_Object::operationalMode |
| bool AESCMACCC26XX_Object::isOpen |
| bool AESCMACCC26XX_Object::threadSafe |
| volatile bool AESCMACCC26XX_Object::cryptoResourceLocked |
| volatile bool AESCMACCC26XX_Object::hwBusy |
| volatile bool AESCMACCC26XX_Object::operationInProgress |