![]() |
![]() |
AESGCMCC26XX Object. More...
#include <AESGCMCC26XX.h>

Data Fields | |
| bool | isOpen |
| bool | operationInProgress |
| bool | operationCanceled |
| int_fast16_t | returnStatus |
| AESGCM_ReturnBehavior | returnBehavior |
| AESGCM_OperationType | operationType |
| uint32_t | semaphoreTimeout |
| AESGCM_CallbackFxn | callbackFxn |
| AESGCM_Operation * | operation |
AESGCMCC26XX Object.
The application must not access any member variables of this structure!
| bool AESGCMCC26XX_Object::isOpen |
| bool AESGCMCC26XX_Object::operationInProgress |
| bool AESGCMCC26XX_Object::operationCanceled |
| int_fast16_t AESGCMCC26XX_Object::returnStatus |
| AESGCM_ReturnBehavior AESGCMCC26XX_Object::returnBehavior |
| AESGCM_OperationType AESGCMCC26XX_Object::operationType |
| uint32_t AESGCMCC26XX_Object::semaphoreTimeout |
| AESGCM_CallbackFxn AESGCMCC26XX_Object::callbackFxn |
| AESGCM_Operation* AESGCMCC26XX_Object::operation |