![]() |
![]() |
Basic DAC Parameters. More...
#include <DAC.h>
Data Fields | |
| uint32_t | initCode |
| void * | custom |
Basic DAC Parameters.
DAC parameters used with the DAC_open() call. Default values for these parameters are set using DAC_Params_init().
| uint32_t DAC_Params::initCode |
Initial DAC code
| void* DAC_Params::custom |
Pointer to device specific custom params