![]() |
![]() |
EDDSACC26X2 Object. More...
#include <EDDSACC26X2.h>

Data Fields | |
| SHA2_Config | sha2Config |
| SHA2CC26X2_Object | sha2Object |
| SHA2CC26X2_HWAttrs | sha2HwAttrs |
| SHA2_Handle | sha2Handle |
| bool | isOpen |
| bool | operationInProgress |
| bool | operationCanceled |
| int_fast16_t | operationStatus |
| EDDSA_Operation | operation |
| EDDSA_OperationType | operationType |
| EDDSA_CallbackFxn | callbackFxn |
| EDDSACC26X2_stateMachineFxn | fsmFxn |
| EDDSA_ReturnBehavior | returnBehavior |
| EDDSACC26X2_FsmState | fsmState |
| EDDSACC26X2_FsmSubState | fsmSubState |
| uint32_t | semaphoreTimeout |
| uint32_t | resultAddress |
| uint32_t * | scratchNumber1 |
| uint32_t * | scratchNumber2 |
| EDDSACC26X2_Workspace | EDDSACC26X2_GlobalWorkspace |
EDDSACC26X2 Object.
The application must not access any member variables of this structure!
| SHA2_Config EDDSACC26X2_Object::sha2Config |
| SHA2CC26X2_Object EDDSACC26X2_Object::sha2Object |
| SHA2CC26X2_HWAttrs EDDSACC26X2_Object::sha2HwAttrs |
| SHA2_Handle EDDSACC26X2_Object::sha2Handle |
| bool EDDSACC26X2_Object::isOpen |
| bool EDDSACC26X2_Object::operationInProgress |
| bool EDDSACC26X2_Object::operationCanceled |
| int_fast16_t EDDSACC26X2_Object::operationStatus |
| EDDSA_Operation EDDSACC26X2_Object::operation |
| EDDSA_OperationType EDDSACC26X2_Object::operationType |
| EDDSA_CallbackFxn EDDSACC26X2_Object::callbackFxn |
| EDDSACC26X2_stateMachineFxn EDDSACC26X2_Object::fsmFxn |
| EDDSA_ReturnBehavior EDDSACC26X2_Object::returnBehavior |
| EDDSACC26X2_FsmState EDDSACC26X2_Object::fsmState |
| EDDSACC26X2_FsmSubState EDDSACC26X2_Object::fsmSubState |
| uint32_t EDDSACC26X2_Object::semaphoreTimeout |
| uint32_t EDDSACC26X2_Object::resultAddress |
| uint32_t* EDDSACC26X2_Object::scratchNumber1 |
| uint32_t* EDDSACC26X2_Object::scratchNumber2 |
| EDDSACC26X2_Workspace EDDSACC26X2_Object::EDDSACC26X2_GlobalWorkspace |