![]() |
![]() |
EDDSACC26X2 Workspace. More...
#include <EDDSACC26X2.h>
Data Fields | |
| uint8_t | digestResult [SHA2_DIGEST_LENGTH_BYTES_512] |
| uint8_t | digestResult2 [SHA2_DIGEST_LENGTH_BYTES_512] |
| uint8_t | publicKey [32] |
| uint8_t | secretScalar [32] |
| uint8_t | xResult [32] |
| uint8_t | yResult [32] |
| uint8_t | x_0 |
EDDSACC26X2 Workspace.
Holds intermediate memory to perform Ed25519 operations. Unlike PKA SRAM, these values can be easily accessed or modified.
| uint8_t EDDSACC26X2_Workspace::digestResult[SHA2_DIGEST_LENGTH_BYTES_512] |
| uint8_t EDDSACC26X2_Workspace::digestResult2[SHA2_DIGEST_LENGTH_BYTES_512] |
| uint8_t EDDSACC26X2_Workspace::publicKey[32] |
| uint8_t EDDSACC26X2_Workspace::secretScalar[32] |
| uint8_t EDDSACC26X2_Workspace::xResult[32] |
| uint8_t EDDSACC26X2_Workspace::yResult[32] |
| uint8_t EDDSACC26X2_Workspace::x_0 |