![]() |
![]() |
Structure for MCAN Global Filter Configuration parameters. More...
#include <MCAN.h>
Data Fields | |
| uint32_t | rrfe |
| uint32_t | rrfs |
| MCAN_GFCNonMatching | anfe |
| MCAN_GFCNonMatching | anfs |
Structure for MCAN Global Filter Configuration parameters.
| uint32_t MCAN_GlobalFiltConfig::rrfe |
Reject Remote Frames Extended 0 = Filter remote frames with 29-bit extended IDs 1 = Reject all remote frames with 29-bit extended IDs
| uint32_t MCAN_GlobalFiltConfig::rrfs |
Reject Remote Frames Standard 0 = Filter remote frames with 11-bit standard IDs 1 = Reject all remote frames with 11-bit standard IDs
| MCAN_GFCNonMatching MCAN_GlobalFiltConfig::anfe |
Accept Non-matching Frames Extended Refer enum MCAN_GFCNonMatching.
| MCAN_GFCNonMatching MCAN_GlobalFiltConfig::anfs |
Accept Non-matching Frames Standard Refer enum MCAN_GFCNonMatching.