![]() |
![]() |
PDMCC26XX I2S Parameters are used when calling PDMCC26XX_I2S_open(). More...
#include <PDMCC26XX_util.h>

PDMCC26XX I2S Parameters are used when calling PDMCC26XX_I2S_open().
| uint8_t PDMCC26XX_I2S_Params::blockCount |
Number of PDM buffers the I2S driver can fill without the PDM driver processing them. Must be larger than 3.
| uint32_t PDMCC26XX_I2S_Params::requestTimeout |
Timeout for the request when in blocking mode
| PDMCC26XX_I2S_RequestMode PDMCC26XX_I2S_Params::requestMode |
Blocking or Callback mode
| PDMCC26XX_I2S_TransferSize PDMCC26XX_I2S_Params::blockSizeInSamples |
I2S DMA transfer size in number of samples. Each sample consumes either 16 or 24 bits per channel, set by PDMCC26XX_I2S_AudioFormatConfig.memLen. Number of channels are set in PDMCC26XX_I2S_AudioPinConfig.ad0NumOfChannels and PDMCC26XX_I2S_AudioPinConfig.ad1NumOfChannels
| PDMCC26XX_I2S_CallbackFxn PDMCC26XX_I2S_Params::callbackFxn |
Callback function pointer
| PDMCC26XX_I2S_MallocFxn PDMCC26XX_I2S_Params::mallocFxn |
Malloc function pointer
| PDMCC26XX_I2S_FreeFxn PDMCC26XX_I2S_Params::freeFxn |
Free function pointer
| PDMCC26XX_I2S_StreamNotification* PDMCC26XX_I2S_Params::currentStream |
Pointer to information about the current state of the stream