![]() |
![]() |
Metadata associated with an array of PCM data. More...
#include <PDMCC26XX.h>
Data Fields | |
| uint8_t | seqNum |
| int8_t | si |
| int16_t | pv |
Metadata associated with an array of PCM data.
| uint8_t PDMCC26XX_metaData::seqNum |
Sequence number of a PDMCC26XX_pcmBuffer
| int8_t PDMCC26XX_metaData::si |
Step index of a PDMCC26XX_pcmBuffer
| int16_t PDMCC26XX_metaData::pv |
Next predicted value of a PDMCC26XX_pcmBuffer