![]() |
![]() |
TimerCC26XX Hardware Attributes. More...
#include <TimerCC26XX.h>
Data Fields | |
| TIMER_BASE_HWATTRS uint8_t | gpTimerUnit |
| TimerCC26XX_SubTimer | subTimer |
TimerCC26XX Hardware Attributes.
Timer hardware attributes that tell the TimerCC26XX driver specific GPTimer hardware configurations.
A sample structure is shown below:
| TIMER_BASE_HWATTRS uint8_t TimerCC26XX_HWAttrs::gpTimerUnit |
GPTimerCC26XX_Config unit index (0A, 0B, 1A..)
| TimerCC26XX_SubTimer TimerCC26XX_HWAttrs::subTimer |
Specifies a full-width timer or half-width timer.