![]() |
![]() |
PDMCC26XX_I2S Audio Pin configuration. More...
#include <PDMCC26XX_util.h>
Data Fields | |
| struct { | |
| uint16_t ad1 | |
| uint16_t ad0 | |
| } | driverLibParams |
| struct { | |
| uint8_t ad1Usage:2 | |
| uint8_t enableCclkPin:1 | |
| uint8_t reserved:1 | |
| uint8_t ad1NumOfChannels:4 | |
| uint8_t ad1ChannelMask | |
| uint8_t ad0Usage:2 | |
| uint8_t enableWclkPin:1 | |
| uint8_t enableBclkPin:1 | |
| uint8_t ad0NumOfChannels:4 | |
| uint8_t ad0ChannelMask | |
| } | bitFields |
PDMCC26XX_I2S Audio Pin configuration.
These fields are used by the driver to set up the I2S module
A sample structure is shown below (single PDM microphone):
| uint16_t PDMCC26XX_I2S_AudioPinConfig::ad1 |
Field that can be used to set pin configuration in DriverLib
| uint16_t PDMCC26XX_I2S_AudioPinConfig::ad0 |
Field that can be used to set pin configuration in DriverLib
| struct { ... } PDMCC26XX_I2S_AudioPinConfig::driverLibParams |
Can be used to set pin configurations in DriverLib
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1Usage |
I2S AD1 usage (0: Disabled, 1: Input, 2: Output)
| uint8_t PDMCC26XX_I2S_AudioPinConfig::enableCclkPin |
I2S Enable Controller clock output on pin (0: Disabled, 1: Enabled)
| uint8_t PDMCC26XX_I2S_AudioPinConfig::reserved |
Reserved bit field
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1NumOfChannels |
I2S AD1 number of channels (1 - 8). !Must match channel mask
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad1ChannelMask |
I2S AD1 Channel Mask bitwise 0:Disabled, 1:Enabled) E.g. Mono: 0x01, Stereo: 0x03
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0Usage |
I2S AD0 usage (0: Disabled, 1: Input, 2: Output)
| uint8_t PDMCC26XX_I2S_AudioPinConfig::enableWclkPin |
I2S Enable Word clock output on pin (0: Disabled, 1: Enabled)
| uint8_t PDMCC26XX_I2S_AudioPinConfig::enableBclkPin |
I2S Enable Bit clock output on pin (0: Disabled, 1: Enabled)
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0NumOfChannels |
I2S AD0 number of channels (1 - 8). !Must match channel mask
| uint8_t PDMCC26XX_I2S_AudioPinConfig::ad0ChannelMask |
I2S AD0 Channel Mask bitwise(0:Disabled, 1:Enabled) E.g. Mono: 0x01, Stereo: 0x03
| struct { ... } PDMCC26XX_I2S_AudioPinConfig::bitFields |
Used to configure various aspects of the I2S hardware during initialisation