Z-Stack API Reference  7.40.00.20
_zstack_afreflecterrorind_t Struct Reference

#include <zstack.h>

Data Fields

zstack_ZStatusValues status
 Status of APSDE_DATA_REQUEST.
 
zstack_AFAddr_t dstAddr
 Destination Address.
 
uint8_t transID
 Transaction ID.
 

Detailed Description

Structure to send an AF Reflection Error Indication.


The documentation for this struct was generated from the following file: