Z-Stack API Reference  7.40.00.20
_zstack_bdbsetidentifyactiveendpointreq_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t activeEndpoint
 

Detailed Description

Structure to send a Set Identify Active Endpoint Request.

Field Documentation

§ activeEndpoint

uint8_t activeEndpoint

Set the endpoint which will perform the finding and binding (either Target or Initiator)


The documentation for this struct was generated from the following file: