Z-Stack API Reference  7.40.00.20
_zstack_bdbstartcommissioningreq_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t commissioning_mode
 

Detailed Description

Structure to send a BDB Start Commissioning Request.

Field Documentation

§ commissioning_mode

uint8_t commissioning_mode

Commissioning modes mask. Refer to DEFAULT_COMISSIONING_MODE


The documentation for this struct was generated from the following file: