![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint8_t | allowChangeChannel |
Structure to send a GP Allow Change Channel Request.
| uint8_t allowChangeChannel |
Indicate if the application is allowing GP commissioning procedures to change channel. DO NOT ALLOW DURING APPLICATION PROCESS. BDB process sets its own flag to not allow change channel which is independent from applications flag