![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | srcAddr |
| Source address. | |
| zstack_ZdpStatus | status |
| Response status. | |
| uint16_t | nwkAddrOfInterest |
| Nwk address of this this descriptor. | |
| uint8_t | n_activeEPList |
| Num active endpoints in the activeEPList. | |
| uint8_t * | pActiveEPList |
| Array of endpoints (uint8_t) | |
Structure to send a ZDO Active Endpoint Response Indication.