![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | srcAddr |
| Source address. | |
| zstack_ZdpStatus | status |
| Response status. | |
| uint8_t | networkCount |
| The total number of networks reported. | |
| uint8_t | startIndex |
| The starting point in the networkList. | |
| uint8_t | n_netList |
| Number of items in the netList. | |
| zstack_nwkDiscItem_t * | pNetList |
| Array of networks. | |
Structure to send a ZDO Mgmt Network Discovery Response Indication.