![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | nwkAddr |
| uint8_t | duration |
| bool | tcSignificance |
Structure to send a ZDO Mgmt Permit Join Request.
| uint8_t duration |
Duration of join. 0=disabled, 0xFF=enabled, 0x01-0xFE number seconds to permit join
| uint16_t nwkAddr |
Targeted device
| bool tcSignificance |
If set, and the target device is TC, it affects TC auth policy