![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | srcAddr |
| Source address. | |
| zstack_ZdpStatus | status |
| Response status. | |
| uint8_t | rtgEntries |
| The total number of routing entries available. | |
| uint8_t | startIndex |
| The starting point in the routing List. | |
| uint8_t | n_rtgList |
| Number of items in the rtgList. | |
| zstack_routeItem_t * | pRtgList |
| Array of route items. | |
Structure to send a ZDO Mgmt Routing Response Indication.