![]() |
![]() |
|
Z-Stack API Reference
7.40.00.20
|
#include <zstack.h>
Data Fields | |
| uint16_t | srcAddr |
| Source address. | |
| zstack_ZdpStatus | status |
| Response status. | |
| uint16_t | nwkAddrOfInterest |
| Nwk address of this this descriptor. | |
| uint8_t | n_desc |
| Number of bytes in the descriptor. | |
| uint8_t * | pDesc |
| Array of descriptor bytes (uint8_t) | |
Structure to send a ZDO User Descriptor Response Indication.