Porting Guide and Migration Guides¶
Porting Guides¶
Porting guide is used to port incremental changes from the previous SDK.
- BLE5-Stack 2.02.09 (SDK 7.41) to BLE5-Stack 2.02.11 (SDK 8.30)
- BLE5-Stack 2.02.08 (SDK 7.10) to BLE5-Stack 2.02.09 (SDK 7.40)
- BLE5-Stack 2.02.07 (SDK 6.40) to BLE5-Stack 2.02.08 (SDK 7.10)
- BLE5-Stack 2.02.06 (SDK 6.20) to BLE5-Stack 2.02.07 (SDK 6.30)
- BLE5-Stack 2.02.05 (SDK 6.10) to BLE5-Stack 2.02.06 (SDK 6.20)
- BLE5-Stack 2.02.04 (SDK 5.40) to BLE5-Stack 2.02.05 (SDK 6.10)
- BLE5-Stack 2.02.03 (SDK 5.30) to BLE5-Stack 2.02.04 (SDK 5.40)
- BLE5-Stack 2.02.02 (SDK 5.20) to BLE5-Stack 2.02.03 (SDK 5.30)
- BLE5-Stack 2.02.01 (SDK 5.10) to BLE5-Stack 2.02.02 (SDK 5.20)
- BLE5-Stack 2.02.00 (SDK 4.40) to BLE5-Stack 2.02.01 (SDK 5.10)
- BLE5-Stack 2.01.04 (SDK 4.30) to BLE5-Stack 2.02.00 (SDK 4.40)
- BLE5-Stack 2.01.03 (SDK 4.20) to BLE5-Stack 2.01.04 (SDK 4.30)
- BLE5-Stack 2.01.02 (SDK 4.10) to BLE5-Stack 2.01.03 (SDK 4.20)
- BLE5-Stack 2.01.01 (SDK 3.40) to BLE5-Stack 2.01.02 (SDK 4.10)
- BLE5-Stack 2.01.00 (SDK 3.30) to BLE5-Stack 2.01.01 (SDK 3.40)
- BLE5-Stack 2.00.04 (SDK 3.20) to BLE5-Stack 2.01.00 (SDK 3.30)
- BLE5-Stack 2.00.03 (SDK 3.10) to BLE5-Stack 2.00.04 (SDK 3.20)
- BLE5-Stack 2.00.02 (SDK 3.10) to BLE5-Stack 2.00.03 (SDK 3.10)
- BLE5-Stack 2.00.01 (SDK 2.40) to BLE5-Stack 2.00.02 (SDK 3.10)
- BLE5-Stack 2.00.00 to BLE5-Stack 2.00.01
- BLE5-Stack 1.02.01 to BLE5-Stack 2.00.00
- BLE5-Stack 1.02.00 to BLE5-Stack 1.02.01
Year-to-Year Migration Guides¶
The following migration guides are designed to help migrate across multiple SDK releases.
Migration Guides¶
Migration guide is used to migrate major changes, e.g. from one device to another device or from one configuration to another.
- GPIO++ Driver Porting Guide
- Devices without LaunchPads
- Running Software Examples on CC2652XSIP and CC2651RSIPA devices
- Running Software Examples on CC2652P
- Running Software Examples on the CC13x2x7 or CC26x2x7
- Running Software Examples on the CC13x1x3 or CC26x1x3
- Migrate Your CC13x2 or CC26x2 Project to CC13x4 or CC26x4
- Migrate software examples from CC13x4 to CC26x4
- CC13x4 and CC26x4 RGZ Variants
- CC2640R2 to CC26x2
- Porting BLE-Stack to BLE5-Stack
- CC13x2x1 or CC26x2x1 to CC13x1x3 or CC26x1x3 Software Migration
- SysConfig Migration
- TI-RTOS to TI-RTOS7 Migration
- UART to UART2 Porting Guide