TI Proprietary RF 7.30.00 Release Notes
Table of Contents
Introduction
The Proprietary RF software package addresses low-power radio communication on the SimpleLink™ CC13xx and CC26xx wireless microcontrollers. The Proprietary RF software package contains example projects how to use the RF driver in combination with raw radio operation commands.
This is release version 7.30.00.
Proprietary RF Documentation
What’s New
| ID | Summary |
|---|---|
| PROPRF-1310 | Add support for LP_CC2674P10 |
Fixed Issues
| ID | Summary |
|---|---|
| None | None |
Known Issues
| ID | Summary |
|---|---|
| None | None |
Upgrade and Compatibility Information
- The following compilers are supported (see the SDK release notes for specific version numbers):
- TI ARM Clang Compiler
- IAR Embedded Workbench
Operating System Support
The Proprietary RF package builds on all host environments and tool chains supported by the SimpleLink™ CC13xx and CC26xx Software Development Kit. See the top-level SDK release notes for details.
Dependencies
Required:
For OAD:
- Python 3, tested with 3.8.16
- Python ihex package
- Python crcmod package
Recommended:
- SmartRF Studio for creating and testing PHY configurations.
- UniFlash to flash binaries onto the device.
- SysConfig Standalone tool for IAR IDE
Device Support
See the top-level SDK release notes for details.
Development Board Support
See the top-level SDK release notes for details.
Validation
All Proprietary-RF examples were build and tested with the IDE’s and toolchains mentioned in the SDK release notes.
Versioning
This product follows a version format, M.mm.pp.bb, where:
- M is a 1 digit major number,
- mm is a 2 digit minor number,
- pp is a 2 digit patch number,
- bb is a 2 digit incrementing build counter.